Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 21.15 56C 1.938
Part #:0250-55997
Catalog #:HERA75PS 21.15 56C 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 82.7 | Product Type: | RIGHT ANGLE |
| Series Code: | HERA75 | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | Ratio: | 21.15:1 |
| Input Diameter (in): | 0.626 in | Input HP: | 12.4 |
| Product Line: | HERA | Style: | PS |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 12.4 |
| Reduction: | Double | Housing Length (in): | 13.61 in |
| Housing Width (in): | 9.5 in | Housing Height (in): | 11.375 in |
| Mounting Type: | PS | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 56C | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Center Distance (in): | 4.287 in | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Gear Drive SIze: | HERA75 |
| Nominal Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 8500 in/lbs |
General Specifications
| UPC: | 662798790077 | Weight: | 170.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

