Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 21.15 56C 2.188
Part #:0250-56011
Catalog #:HERA75PS 21.15 56C 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 12.4 | Service Factor: | 1 |
| Output RPM: | 82.7 | Output Diameter (in): | 2.188 in |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Series Code: | HERA75 | Input Diameter (in): | 0.626 in |
| Style: | PS | Ratio: | 21.15:1 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 12.4 |
| Reduction: | Double | Housing Height (in): | 11.375 in |
| Housing Length (in): | 13.61 in | Housing Width (in): | 9.5 in |
| Mounting Type: | PS | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 56C | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Housing Material: | Cast iron | Nominal Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 8500 in/lbs | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Center Distance (in): | 4.287 in | Gear Drive SIze: | HERA75 |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798790213 | Weight: | 170.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

