Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 21.15 56C 2.438
Part #:0250-56018
Catalog #:HERA75PS 21.15 56C 2.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 21.15:1 | Style: | PS |
| Input HP: | 12.4 | Product Type: | RIGHT ANGLE |
| Series Code: | HERA75 | Output Diameter (in): | 2.438 in |
| Product Line: | HERA | Service Factor: | 1 |
| Input Diameter (in): | 0.626 in | Output RPM: | 82.7 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 12.4 |
| Housing Length (in): | 13.61 in | Housing Width (in): | 9.5 in |
| Reduction: | Double | Mounting Type: | PS |
| Housing Height (in): | 11.375 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 8500 in/lbs |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Nominal Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | HERA75 | Center Distance (in): | 4.287 in |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798790282 | Weight: | 170.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

