Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 9.58 56C 3.000
Part #:0250-56023
Catalog #:HERA75PS 9.58 56C 3.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Ratio: | 9.58:1 |
| Service Factor: | 1 | Input Diameter (in): | 0.626 in |
| Input HP: | 27.37 | Output Diameter (in): | 3.000 in |
| Series Code: | HERA75 | Product Type: | RIGHT ANGLE |
| Output RPM: | 182.7 | Style: | PS |
| Input HP @ 1750 RPM: | 27.37 | Input Style: | C-Face Coupled |
| Reduction: | Double | Housing Height (in): | 11.375 in |
| Housing Length (in): | 13.61 in | Housing Width (in): | 9.5 in |
| Mounting Type: | PS | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 56C | Nominal Ratio: | 10:1 |
| Gear Drive SIze: | HERA75 | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Housing Material: | Cast iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 8500 in/lbs | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Center Distance (in): | 4.287 in |
General Specifications
| UPC: | 662798790336 | Weight: | 170.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

