Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 15.05 56C 3.000
Part #:0250-56024
Catalog #:HERA75PS 15.05 56C 3.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 15.05:1 | Output Diameter (in): | 3.000 in |
| Input HP: | 17.42 | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Output RPM: | 116.3 |
| Style: | PS | Service Factor: | 1 |
| Input Diameter (in): | 0.626 in | Series Code: | HERA75 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 17.42 |
| Mounting Type: | PS | Reduction: | Double |
| Housing Height (in): | 11.375 in | Housing Length (in): | 13.61 in |
| Housing Width (in): | 9.5 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 56C | Nominal Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.287 in |
| Housing Material: | Cast iron | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Gear Drive SIze: | HERA75 |
| Output Torque Rating (in-lb): | 8500 in/lbs |
General Specifications
| UPC: | 662798790343 | Weight: | 170.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

