Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 21.15 56C 3.000
Part #:0250-56025
Catalog #:HERA75PS 21.15 56C 3.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Output RPM: | 82.7 |
| Service Factor: | 1 | Input Diameter (in): | 0.626 in |
| Input HP: | 12.4 | Style: | PS |
| Product Line: | HERA | Output Diameter (in): | 3.000 in |
| Series Code: | HERA75 | Ratio: | 21.15:1 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 12.4 |
| Housing Length (in): | 13.61 in | Mounting Type: | PS |
| Reduction: | Double | Housing Height (in): | 11.375 in |
| Housing Width (in): | 9.5 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 56C | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Nominal Ratio: | 20:1 | Center Distance (in): | 4.287 in |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | HERA75 |
| Output Torque Rating (in-lb): | 8500 in/lbs | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798790350 | Weight: | 170.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

