Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 30.14 56C 3.000
Part #:0250-56026
Catalog #:HERA75PS 30.14 56C 3.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 58.1 | Ratio: | 30.14:1 |
| Input HP: | 8.7 | Product Line: | HERA |
| Series Code: | HERA75 | Product Type: | RIGHT ANGLE |
| Style: | PS | Service Factor: | 1 |
| Output Diameter (in): | 3.000 in | Input Diameter (in): | 0.626 in |
| Input HP @ 1750 RPM: | 8.7 | Input Style: | C-Face Coupled |
| Housing Height (in): | 11.375 in | Mounting Type: | PS |
| Housing Width (in): | 9.5 in | Housing Length (in): | 13.61 in |
| Reduction: | Double | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Nominal Ratio: | 30:1 |
| Center Distance (in): | 4.287 in | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Gear Drive SIze: | HERA75 | Output Torque Rating (in-lb): | 8500 in/lbs |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
General Specifications
| UPC: | 662798790367 | Weight: | 170.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

