Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 58.92 56C 3.000
Part #:0250-56029
Catalog #:HERA75PS 58.92 56C 3.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 4.45 | Product Type: | RIGHT ANGLE |
| Ratio: | 58.92:1 | Input Diameter (in): | 0.626 in |
| Output Diameter (in): | 3.000 in | Service Factor: | 1 |
| Style: | PS | Output RPM: | 29.7 |
| Series Code: | HERA75 | Product Line: | HERA |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 4.45 |
| Housing Height (in): | 11.375 in | Reduction: | Double |
| Mounting Type: | PS | Housing Width (in): | 9.5 in |
| Housing Length (in): | 13.61 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 56C | Gear Drive SIze: | HERA75 |
| Housing Material: | Cast iron | Center Distance (in): | 4.287 in |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Nominal Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 8500 in/lbs |
General Specifications
| UPC: | 662798790398 | Weight: | 170.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

