Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 9.58 56C 3.438
Part #:0250-56030
Catalog #:HERA75PS 9.58 56C 3.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Output Diameter (in): | 3.438 in |
| Style: | PS | Ratio: | 9.58:1 |
| Input HP: | 27.37 | Service Factor: | 1 |
| Series Code: | HERA75 | Output RPM: | 182.7 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.626 in |
| Input HP @ 1750 RPM: | 27.37 | Input Style: | C-Face Coupled |
| Housing Height (in): | 11.375 in | Housing Length (in): | 13.61 in |
| Housing Width (in): | 9.5 in | Mounting Type: | PS |
| Reduction: | Double | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 56C | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Output Torque Rating (in-lb): | 8500 in/lbs |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.287 in |
| Gear Drive SIze: | HERA75 | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Nominal Ratio: | 10:1 |
General Specifications
| UPC: | 662798790404 | Weight: | 170.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

