Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 30.14 56C 3.438
Part #:0250-56033
Catalog #:HERA75PS 30.14 56C 3.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Style: | PS |
| Product Line: | HERA | Ratio: | 30.14:1 |
| Output Diameter (in): | 3.438 in | Input HP: | 8.7 |
| Input Diameter (in): | 0.626 in | Product Type: | RIGHT ANGLE |
| Output RPM: | 58.1 | Series Code: | HERA75 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 8.7 |
| Mounting Type: | PS | Housing Length (in): | 13.61 in |
| Housing Width (in): | 9.5 in | Housing Height (in): | 11.375 in |
| Reduction: | Double | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 56C | Gear Drive SIze: | HERA75 |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 8500 in/lbs | Center Distance (in): | 4.287 in |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 30:1 |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
General Specifications
| UPC: | 662798790435 | Weight: | 170.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

