Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 58.92 56C 3.438
Part #:0250-56036
Catalog #:HERA75PS 58.92 56C 3.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 3.438 in |
| Input Diameter (in): | 0.626 in | Output RPM: | 29.7 |
| Series Code: | HERA75 | Product Line: | HERA |
| Input HP: | 4.45 | Service Factor: | 1 |
| Style: | PS | Ratio: | 58.92:1 |
| Input HP @ 1750 RPM: | 4.45 | Input Style: | C-Face Coupled |
| Reduction: | Double | Housing Length (in): | 13.61 in |
| Mounting Type: | PS | Housing Width (in): | 9.5 in |
| Housing Height (in): | 11.375 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 56C | Nominal Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Gear Drive SIze: | HERA75 | Output Torque Rating (in-lb): | 8500 in/lbs |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Housing Material: | Cast iron |
| Center Distance (in): | 4.287 in |
General Specifications
| UPC: | 662798790466 | Weight: | 170.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

