Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 21.15 143TC 1.438
Part #:0250-56039
Catalog #:HERA75PS 21.15 143TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 21.15:1 | Service Factor: | 1 |
| Product Line: | HERA | Series Code: | HERA75 |
| Style: | PS | Output RPM: | 82.7 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.876 in |
| Output Diameter (in): | 1.438 in | Input HP: | 12.4 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 12.4 |
| Housing Width (in): | 9.5 in | Mounting Type: | PS |
| Housing Height (in): | 11.375 in | Reduction: | Double |
| Housing Length (in): | 13.61 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 140TC | Housing Material: | Cast iron |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Output Torque Rating (in-lb): | 8500 in/lbs | Center Distance (in): | 4.287 in |
| Nominal Ratio: | 20:1 | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Gear Drive SIze: | HERA75 |
General Specifications
| UPC: | 662798790497 | Weight: | 170.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

