Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 37.33 143TC 1.438
Part #:0250-56041
Catalog #:HERA75PS 37.33 143TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.876 in | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Style: | PS |
| Output Diameter (in): | 1.438 in | Output RPM: | 46.9 |
| Input HP: | 7.02 | Series Code: | HERA75 |
| Ratio: | 37.33:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 7.02 | Input Style: | C-Face Coupled |
| Reduction: | Double | Housing Width (in): | 9.5 in |
| Mounting Type: | PS | Housing Height (in): | 11.375 in |
| Housing Length (in): | 13.61 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 140TC | Nominal Ratio: | 40:1 |
| Housing Material: | Cast iron | Gear Drive SIze: | HERA75 |
| Output Torque Rating (in-lb): | 8500 in/lbs | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.287 in |
General Specifications
| UPC: | 662798790510 | Weight: | 170.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

