Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 53.03 143TC 1.438
Part #:0250-56042
Catalog #:HERA75PS 53.03 143TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.438 in | Product Line: | HERA |
| Output RPM: | 33 | Input Diameter (in): | 0.876 in |
| Series Code: | HERA75 | Product Type: | RIGHT ANGLE |
| Style: | PS | Service Factor: | 1 |
| Input HP: | 4.95 | Ratio: | 53.03:1 |
| Input HP @ 1750 RPM: | 4.95 | Input Style: | C-Face Coupled |
| Housing Length (in): | 13.61 in | Housing Height (in): | 11.375 in |
| Reduction: | Double | Housing Width (in): | 9.5 in |
| Mounting Type: | PS | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 140TC | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Housing Material: | Cast iron |
| Gear Drive SIze: | HERA75 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.287 in | Output Torque Rating (in-lb): | 8500 in/lbs |
| Nominal Ratio: | 50:1 |
General Specifications
| UPC: | 662798790527 | Weight: | 170.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

