Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 37.33 143TC 1.500
Part #:0250-56048
Catalog #:HERA75PS 37.33 143TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 46.9 | Product Type: | RIGHT ANGLE |
| Series Code: | HERA75 | Output Diameter (in): | 1.500 in |
| Style: | PS | Input HP: | 7.02 |
| Ratio: | 37.33:1 | Input Diameter (in): | 0.876 in |
| Product Line: | HERA | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 7.02 | Input Style: | C-Face Coupled |
| Housing Width (in): | 9.5 in | Housing Height (in): | 11.375 in |
| Housing Length (in): | 13.61 in | Reduction: | Double |
| Mounting Type: | PS | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 140TC | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.287 in |
| Output Torque Rating (in-lb): | 8500 in/lbs | Nominal Ratio: | 40:1 |
| Gear Drive SIze: | HERA75 | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798790589 | Weight: | 170.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

