Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 37.33 143TC 2.000
Part #:0250-56062
Catalog #:HERA75PS 37.33 143TC 2.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 46.9 | Series Code: | HERA75 |
| Input Diameter (in): | 0.876 in | Input HP: | 7.02 |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Ratio: | 37.33:1 | Style: | PS |
| Service Factor: | 1 | Output Diameter (in): | 2.000 in |
| Input HP @ 1750 RPM: | 7.02 | Input Style: | C-Face Coupled |
| Housing Width (in): | 9.5 in | Housing Length (in): | 13.61 in |
| Mounting Type: | PS | Housing Height (in): | 11.375 in |
| Reduction: | Double | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 140TC | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | HERA75 |
| Output Torque Rating (in-lb): | 8500 in/lbs | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Center Distance (in): | 4.287 in | Nominal Ratio: | 40:1 |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798790725 | Weight: | 170.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

