Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 53.03 143TC 2.188
Part #:0250-56070
Catalog #:HERA75PS 53.03 143TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | PS | Input Diameter (in): | 0.876 in |
| Series Code: | HERA75 | Product Type: | RIGHT ANGLE |
| Ratio: | 53.03:1 | Output RPM: | 33 |
| Service Factor: | 1 | Output Diameter (in): | 2.188 in |
| Input HP: | 4.95 | Product Line: | HERA |
| Input HP @ 1750 RPM: | 4.95 | Input Style: | C-Face Coupled |
| Reduction: | Double | Housing Length (in): | 13.61 in |
| Mounting Type: | PS | Housing Width (in): | 9.5 in |
| Housing Height (in): | 11.375 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 140TC | Gear Drive SIze: | HERA75 |
| Housing Material: | Cast iron | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 8500 in/lbs | Center Distance (in): | 4.287 in |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
General Specifications
| UPC: | 662798790800 | Weight: | 170.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

