Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 15.05 143TC 2.438
Part #:0250-56073
Catalog #:HERA75PS 15.05 143TC 2.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 15.05:1 | Product Line: | HERA |
| Output Diameter (in): | 2.438 in | Style: | PS |
| Input HP: | 17.42 | Product Type: | RIGHT ANGLE |
| Series Code: | HERA75 | Output RPM: | 116.3 |
| Service Factor: | 1 | Input Diameter (in): | 0.876 in |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 17.42 |
| Housing Height (in): | 11.375 in | Housing Length (in): | 13.61 in |
| Housing Width (in): | 9.5 in | Reduction: | Double |
| Mounting Type: | PS | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 140TC | Center Distance (in): | 4.287 in |
| Output Torque Rating (in-lb): | 8500 in/lbs | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Nominal Ratio: | 15:1 |
| Gear Drive SIze: | HERA75 | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798790831 | Weight: | 170.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

