Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 58.92 143TC 2.438
Part #:0250-56078
Catalog #:HERA75PS 58.92 143TC 2.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA75 | Style: | PS |
| Output RPM: | 29.7 | Input Diameter (in): | 0.876 in |
| Service Factor: | 1 | Output Diameter (in): | 2.438 in |
| Input HP: | 4.45 | Ratio: | 58.92:1 |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 4.45 |
| Housing Length (in): | 13.61 in | Mounting Type: | PS |
| Housing Height (in): | 11.375 in | Housing Width (in): | 9.5 in |
| Reduction: | Double | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 140TC | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Gear Drive SIze: | HERA75 |
| Nominal Ratio: | 60:1 | Output Torque Rating (in-lb): | 8500 in/lbs |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Center Distance (in): | 4.287 in |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798790886 | Weight: | 170.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

