Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 15.05 143TC 3.000
Part #:0250-56080
Catalog #:HERA75PS 15.05 143TC 3.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Style: | PS |
| Product Type: | RIGHT ANGLE | Output RPM: | 116.3 |
| Product Line: | HERA | Input HP: | 17.42 |
| Ratio: | 15.05:1 | Input Diameter (in): | 0.876 in |
| Series Code: | HERA75 | Output Diameter (in): | 3.000 in |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 17.42 |
| Housing Length (in): | 13.61 in | Housing Width (in): | 9.5 in |
| Reduction: | Double | Housing Height (in): | 11.375 in |
| Mounting Type: | PS | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 140TC | Gear Drive SIze: | HERA75 |
| Nominal Ratio: | 15:1 | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Housing Material: | Cast iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 8500 in/lbs | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Center Distance (in): | 4.287 in |
General Specifications
| UPC: | 662798790909 | Weight: | 170.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

