Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 9.58 143TC 3.438
Part #:0250-56086
Catalog #:HERA75PS 9.58 143TC 3.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 9.58:1 | Style: | PS |
| Service Factor: | 1 | Input Diameter (in): | 0.876 in |
| Input HP: | 27.37 | Output Diameter (in): | 3.438 in |
| Product Line: | HERA | Output RPM: | 182.7 |
| Product Type: | RIGHT ANGLE | Series Code: | HERA75 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 27.37 |
| Housing Width (in): | 9.5 in | Mounting Type: | PS |
| Reduction: | Double | Housing Length (in): | 13.61 in |
| Housing Height (in): | 11.375 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 8500 in/lbs |
| Gear Drive SIze: | HERA75 | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Nominal Ratio: | 10:1 | Center Distance (in): | 4.287 in |
| Housing Material: | Cast iron | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798790961 | Weight: | 170.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

