Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 21.15 182TC 1.438
Part #:0250-56095
Catalog #:HERA75PS 21.15 182TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.438 in | Product Line: | HERA |
| Service Factor: | 1 | Input HP: | 12.4 |
| Output RPM: | 82.7 | Series Code: | HERA75 |
| Input Diameter (in): | 1.126 in | Style: | PS |
| Ratio: | 21.15:1 | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 12.4 | Input Style: | C-Face Coupled |
| Housing Height (in): | 11.375 in | Mounting Type: | PS |
| Housing Width (in): | 9.5 in | Reduction: | Double |
| Housing Length (in): | 13.61 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 180TC | Gear Drive SIze: | HERA75 |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 20:1 | Center Distance (in): | 4.287 in |
| Housing Material: | Cast iron | Output Torque Rating (in-lb): | 8500 in/lbs |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
General Specifications
| UPC: | 662798791050 | Weight: | 178.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

