Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 58.92 182TC 1.438
Part #:0250-56099
Catalog #:HERA75PS 58.92 182TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Ratio: | 58.92:1 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 1.126 in |
| Output RPM: | 29.7 | Service Factor: | 1 |
| Series Code: | HERA75 | Style: | PS |
| Output Diameter (in): | 1.438 in | Input HP: | 4.45 |
| Input HP @ 1750 RPM: | 4.45 | Input Style: | C-Face Coupled |
| Reduction: | Double | Mounting Type: | PS |
| Housing Length (in): | 13.61 in | Housing Height (in): | 11.375 in |
| Housing Width (in): | 9.5 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 180TC | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Output Torque Rating (in-lb): | 8500 in/lbs |
| Center Distance (in): | 4.287 in | Housing Material: | Cast iron |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 60:1 |
| Gear Drive SIze: | HERA75 |
General Specifications
| UPC: | 662798791098 | Weight: | 178.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

