Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 9.58 182TC 1.500
Part #:0250-56100
Catalog #:HERA75PS 9.58 182TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 9.58:1 | Input Diameter (in): | 1.126 in |
| Style: | PS | Series Code: | HERA75 |
| Output RPM: | 182.7 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.500 in | Product Line: | HERA |
| Service Factor: | 1 | Input HP: | 27.37 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 27.37 |
| Reduction: | Double | Housing Width (in): | 9.5 in |
| Housing Length (in): | 13.61 in | Mounting Type: | PS |
| Housing Height (in): | 11.375 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 180TC | Housing Material: | Cast iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 8500 in/lbs |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Nominal Ratio: | 10:1 |
| Gear Drive SIze: | HERA75 | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Center Distance (in): | 4.287 in |
General Specifications
| UPC: | 662798791104 | Weight: | 178.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

