Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 21.15 182TC 1.500
Part #:0250-56102
Catalog #:HERA75PS 21.15 182TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 21.15:1 | Input Diameter (in): | 1.126 in |
| Product Type: | RIGHT ANGLE | Style: | PS |
| Input HP: | 12.4 | Product Line: | HERA |
| Output Diameter (in): | 1.500 in | Series Code: | HERA75 |
| Output RPM: | 82.7 | Service Factor: | 1 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 12.4 |
| Mounting Type: | PS | Housing Height (in): | 11.375 in |
| Reduction: | Double | Housing Length (in): | 13.61 in |
| Housing Width (in): | 9.5 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 180TC | Output Torque Rating (in-lb): | 8500 in/lbs |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Nominal Ratio: | 20:1 |
| Center Distance (in): | 4.287 in | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Housing Material: | Cast iron |
| Gear Drive SIze: | HERA75 |
General Specifications
| UPC: | 662798791128 | Weight: | 178.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

