Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 37.33 182TC 1.500
Part #:0250-56104
Catalog #:HERA75PS 37.33 182TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 1.126 in |
| Output Diameter (in): | 1.500 in | Output RPM: | 46.9 |
| Input HP: | 7.02 | Ratio: | 37.33:1 |
| Product Line: | HERA | Series Code: | HERA75 |
| Service Factor: | 1 | Style: | PS |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 7.02 |
| Reduction: | Double | Mounting Type: | PS |
| Housing Width (in): | 9.5 in | Housing Height (in): | 11.375 in |
| Housing Length (in): | 13.61 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 180TC | Output Torque Rating (in-lb): | 8500 in/lbs |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Gear Drive SIze: | HERA75 |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Housing Material: | Cast iron |
| Center Distance (in): | 4.287 in | Nominal Ratio: | 40:1 |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798791142 | Weight: | 178.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

