Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 58.92 182TC 1.500
Part #:0250-56106
Catalog #:HERA75PS 58.92 182TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA75 | Ratio: | 58.92:1 |
| Output RPM: | 29.7 | Style: | PS |
| Output Diameter (in): | 1.500 in | Product Type: | RIGHT ANGLE |
| Input HP: | 4.45 | Input Diameter (in): | 1.126 in |
| Service Factor: | 1 | Product Line: | HERA |
| Input HP @ 1750 RPM: | 4.45 | Input Style: | C-Face Coupled |
| Reduction: | Double | Housing Width (in): | 9.5 in |
| Housing Length (in): | 13.61 in | Housing Height (in): | 11.375 in |
| Mounting Type: | PS | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 180TC | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Gear Drive SIze: | HERA75 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast iron |
| Center Distance (in): | 4.287 in | Nominal Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 8500 in/lbs |
General Specifications
| UPC: | 662798791166 | Weight: | 178.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

