Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 9.58 182TC 2.000
Part #:0250-56114
Catalog #:HERA75PS 9.58 182TC 2.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 9.58:1 | Style: | PS |
| Product Line: | HERA | Output RPM: | 182.7 |
| Service Factor: | 1 | Input Diameter (in): | 1.126 in |
| Input HP: | 27.37 | Output Diameter (in): | 2.000 in |
| Series Code: | HERA75 | Product Type: | RIGHT ANGLE |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 27.37 |
| Housing Height (in): | 11.375 in | Mounting Type: | PS |
| Housing Length (in): | 13.61 in | Housing Width (in): | 9.5 in |
| Reduction: | Double | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 180TC | Center Distance (in): | 4.287 in |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Gear Drive SIze: | HERA75 |
| Nominal Ratio: | 10:1 | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 8500 in/lbs |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798791241 | Weight: | 178.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

