Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 15.05 182TC 2.000
Part #:0250-56115
Catalog #:HERA75PS 15.05 182TC 2.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 15.05:1 | Product Line: | HERA |
| Output RPM: | 116.3 | Output Diameter (in): | 2.000 in |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 1.126 in |
| Series Code: | HERA75 | Service Factor: | 1 |
| Input HP: | 17.42 | Style: | PS |
| Input HP @ 1750 RPM: | 17.42 | Input Style: | C-Face Coupled |
| Housing Height (in): | 11.375 in | Housing Width (in): | 9.5 in |
| Reduction: | Double | Mounting Type: | PS |
| Housing Length (in): | 13.61 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Output Torque Rating (in-lb): | 8500 in/lbs |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Center Distance (in): | 4.287 in |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Gear Drive SIze: | HERA75 |
| Nominal Ratio: | 15:1 |
General Specifications
| UPC: | 662798791258 | Weight: | 178.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

