Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 30.14 182TC 2.188
Part #:0250-56124
Catalog #:HERA75PS 30.14 182TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 8.7 | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Ratio: | 30.14:1 |
| Input Diameter (in): | 1.126 in | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Style: | PS |
| Output RPM: | 58.1 | Series Code: | HERA75 |
| Input HP @ 1750 RPM: | 8.7 | Input Style: | C-Face Coupled |
| Housing Length (in): | 13.61 in | Housing Width (in): | 9.5 in |
| Housing Height (in): | 11.375 in | Mounting Type: | PS |
| Reduction: | Double | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 180TC | Center Distance (in): | 4.287 in |
| Gear Drive SIze: | HERA75 | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Nominal Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 8500 in/lbs |
General Specifications
| UPC: | 662798791340 | Weight: | 178.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

