Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 37.33 182TC 2.188
Part #:0250-56125
Catalog #:HERA75PS 37.33 182TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 7.02 | Product Line: | HERA |
| Output RPM: | 46.9 | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Ratio: | 37.33:1 |
| Style: | PS | Series Code: | HERA75 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 1.126 in |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 7.02 |
| Mounting Type: | PS | Housing Height (in): | 11.375 in |
| Housing Width (in): | 9.5 in | Reduction: | Double |
| Housing Length (in): | 13.61 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Gear Drive SIze: | HERA75 |
| Nominal Ratio: | 40:1 | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Center Distance (in): | 4.287 in | Output Torque Rating (in-lb): | 8500 in/lbs |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
General Specifications
| UPC: | 662798791357 | Weight: | 178.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

