Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 58.92 182TC 2.438
Part #:0250-56134
Catalog #:HERA75PS 58.92 182TC 2.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA75 | Product Type: | RIGHT ANGLE |
| Ratio: | 58.92:1 | Style: | PS |
| Input HP: | 4.45 | Product Line: | HERA |
| Service Factor: | 1 | Output Diameter (in): | 2.438 in |
| Input Diameter (in): | 1.126 in | Output RPM: | 29.7 |
| Input HP @ 1750 RPM: | 4.45 | Input Style: | C-Face Coupled |
| Housing Width (in): | 9.5 in | Housing Length (in): | 13.61 in |
| Mounting Type: | PS | Reduction: | Double |
| Housing Height (in): | 11.375 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 180TC | Housing Material: | Cast iron |
| Nominal Ratio: | 60:1 | Center Distance (in): | 4.287 in |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Output Torque Rating (in-lb): | 8500 in/lbs |
| Gear Drive SIze: | HERA75 | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798791449 | Weight: | 178.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

