Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 15.05 182TC 3.000
Part #:0250-56136
Catalog #:HERA75PS 15.05 182TC 3.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.126 in | Service Factor: | 1 |
| Input HP: | 17.42 | Output RPM: | 116.3 |
| Ratio: | 15.05:1 | Product Line: | HERA |
| Series Code: | HERA75 | Product Type: | RIGHT ANGLE |
| Style: | PS | Output Diameter (in): | 3.000 in |
| Input HP @ 1750 RPM: | 17.42 | Input Style: | C-Face Coupled |
| Housing Length (in): | 13.61 in | Housing Height (in): | 11.375 in |
| Housing Width (in): | 9.5 in | Mounting Type: | PS |
| Reduction: | Double | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 180TC | Center Distance (in): | 4.287 in |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Gear Drive SIze: | HERA75 |
| Nominal Ratio: | 15:1 | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Output Torque Rating (in-lb): | 8500 in/lbs |
General Specifications
| UPC: | 662798791463 | Weight: | 178.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

