Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 37.33 182TC 3.000
Part #:0250-56139
Catalog #:HERA75PS 37.33 182TC 3.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.126 in | Output RPM: | 46.9 |
| Product Type: | RIGHT ANGLE | Series Code: | HERA75 |
| Style: | PS | Output Diameter (in): | 3.000 in |
| Product Line: | HERA | Input HP: | 7.02 |
| Service Factor: | 1 | Ratio: | 37.33:1 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 7.02 |
| Mounting Type: | PS | Housing Length (in): | 13.61 in |
| Housing Width (in): | 9.5 in | Housing Height (in): | 11.375 in |
| Reduction: | Double | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 180TC | Gear Drive SIze: | HERA75 |
| Nominal Ratio: | 40:1 | Center Distance (in): | 4.287 in |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Housing Material: | Cast iron | Output Torque Rating (in-lb): | 8500 in/lbs |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
General Specifications
| UPC: | 662798791494 | Weight: | 178.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

