Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 15.05 182TC 3.438
Part #:0250-56143
Catalog #:HERA75PS 15.05 182TC 3.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 3.438 in | Input Diameter (in): | 1.126 in |
| Series Code: | HERA75 | Output RPM: | 116.3 |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Ratio: | 15.05:1 | Product Line: | HERA |
| Input HP: | 17.42 | Style: | PS |
| Input HP @ 1750 RPM: | 17.42 | Input Style: | C-Face Coupled |
| Mounting Type: | PS | Housing Height (in): | 11.375 in |
| Housing Width (in): | 9.5 in | Housing Length (in): | 13.61 in |
| Reduction: | Double | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 180TC | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Nominal Ratio: | 15:1 | Output Torque Rating (in-lb): | 8500 in/lbs |
| Gear Drive SIze: | HERA75 | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Center Distance (in): | 4.287 in |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798791531 | Weight: | 178.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

