Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 21.15 182TC 3.438
Part #:0250-56144
Catalog #:HERA75PS 21.15 182TC 3.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Style: | PS |
| Output RPM: | 82.7 | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Output Diameter (in): | 3.438 in |
| Input Diameter (in): | 1.126 in | Ratio: | 21.15:1 |
| Series Code: | HERA75 | Input HP: | 12.4 |
| Input HP @ 1750 RPM: | 12.4 | Input Style: | C-Face Coupled |
| Housing Width (in): | 9.5 in | Reduction: | Double |
| Mounting Type: | PS | Housing Length (in): | 13.61 in |
| Housing Height (in): | 11.375 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 180TC | Center Distance (in): | 4.287 in |
| Gear Drive SIze: | HERA75 | Output Torque Rating (in-lb): | 8500 in/lbs |
| Housing Material: | Cast iron | Nominal Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
General Specifications
| UPC: | 662798791548 | Weight: | 178.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

