Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 30.14 213TC 2.188
Part #:0250-56180
Catalog #:HERA75PS 30.14 213TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output RPM: | 58.1 |
| Ratio: | 30.14:1 | Output Diameter (in): | 2.188 in |
| Product Line: | HERA | Input Diameter (in): | 1.376 in |
| Input HP: | 8.7 | Style: | PS |
| Product Type: | RIGHT ANGLE | Series Code: | HERA75 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 8.7 |
| Housing Height (in): | 11.375 in | Mounting Type: | PS |
| Housing Width (in): | 9.5 in | Reduction: | Double |
| Housing Length (in): | 13.61 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Center Distance (in): | 4.287 in |
| Gear Drive SIze: | HERA75 | Nominal Ratio: | 30:1 |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Output Torque Rating (in-lb): | 8500 in/lbs |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798791906 | Weight: | 178.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

