Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 9.58 213TC 2.438
Part #:0250-56184
Catalog #:HERA75PS 9.58 213TC 2.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 9.58:1 | Style: | PS |
| Input Diameter (in): | 1.376 in | Product Type: | RIGHT ANGLE |
| Input HP: | 27.37 | Product Line: | HERA |
| Service Factor: | 1 | Series Code: | HERA75 |
| Output RPM: | 182.7 | Output Diameter (in): | 2.438 in |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 27.37 |
| Housing Width (in): | 9.5 in | Mounting Type: | PS |
| Housing Length (in): | 13.61 in | Housing Height (in): | 11.375 in |
| Reduction: | Double | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 210TC | Housing Material: | Cast iron |
| Center Distance (in): | 4.287 in | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Output Torque Rating (in-lb): | 8500 in/lbs | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Nominal Ratio: | 10:1 | Gear Drive SIze: | HERA75 |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798791944 | Weight: | 178.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

