Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 30.14 213TC 2.438
Part #:0250-56187
Catalog #:HERA75PS 30.14 213TC 2.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.376 in | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Style: | PS |
| Service Factor: | 1 | Series Code: | HERA75 |
| Input HP: | 8.7 | Output Diameter (in): | 2.438 in |
| Ratio: | 30.14:1 | Output RPM: | 58.1 |
| Input HP @ 1750 RPM: | 8.7 | Input Style: | C-Face Coupled |
| Mounting Type: | PS | Reduction: | Double |
| Housing Length (in): | 13.61 in | Housing Height (in): | 11.375 in |
| Housing Width (in): | 9.5 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 210TC | Output Torque Rating (in-lb): | 8500 in/lbs |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Nominal Ratio: | 30:1 | Housing Material: | Cast iron |
| Center Distance (in): | 4.287 in | Gear Drive SIze: | HERA75 |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798791975 | Weight: | 178.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

