Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 58.92 213TC 2.438
Part #:0250-56190
Catalog #:HERA75PS 58.92 213TC 2.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 1.376 in |
| Series Code: | HERA75 | Style: | PS |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Input HP: | 4.45 | Output RPM: | 29.7 |
| Ratio: | 58.92:1 | Output Diameter (in): | 2.438 in |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 4.45 |
| Housing Width (in): | 9.5 in | Reduction: | Double |
| Housing Height (in): | 11.375 in | Housing Length (in): | 13.61 in |
| Mounting Type: | PS | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 210TC | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 8500 in/lbs | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Nominal Ratio: | 60:1 | Center Distance (in): | 4.287 in |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | HERA75 |
General Specifications
| UPC: | 662798792002 | Weight: | 178.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

