Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 30.14 213TC 3.000
Part #:0250-56194
Catalog #:HERA75PS 30.14 213TC 3.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Input HP: | 8.7 |
| Service Factor: | 1 | Ratio: | 30.14:1 |
| Output Diameter (in): | 3.000 in | Style: | PS |
| Series Code: | HERA75 | Product Line: | HERA |
| Input Diameter (in): | 1.376 in | Output RPM: | 58.1 |
| Input HP @ 1750 RPM: | 8.7 | Input Style: | C-Face Coupled |
| Housing Height (in): | 11.375 in | Mounting Type: | PS |
| Reduction: | Double | Housing Width (in): | 9.5 in |
| Housing Length (in): | 13.61 in | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 210TC | Nominal Ratio: | 30:1 |
| Center Distance (in): | 4.287 in | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Gear Drive SIze: | HERA75 |
| Output Torque Rating (in-lb): | 8500 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798792040 | Weight: | 178.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

