Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 15.05 213TC 3.438
Part #:0250-56199
Catalog #:HERA75PS 15.05 213TC 3.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Ratio: | 15.05:1 |
| Service Factor: | 1 | Series Code: | HERA75 |
| Style: | PS | Input HP: | 17.42 |
| Product Line: | HERA | Output Diameter (in): | 3.438 in |
| Output RPM: | 116.3 | Input Diameter (in): | 1.376 in |
| Input HP @ 1750 RPM: | 17.42 | Input Style: | C-Face Coupled |
| Housing Height (in): | 11.375 in | Housing Length (in): | 13.61 in |
| Reduction: | Double | Housing Width (in): | 9.5 in |
| Mounting Type: | PS | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 210TC | Center Distance (in): | 4.287 in |
| Gear Drive SIze: | HERA75 | Nominal Ratio: | 15:1 |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 8500 in/lbs |
General Specifications
| UPC: | 662798792095 | Weight: | 178.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

