Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75PS 53.03 213TC 3.438
Part #:0250-56203
Catalog #:HERA75PS 53.03 213TC 3.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Ratio: | 53.03:1 | Output Diameter (in): | 3.438 in |
| Style: | PS | Product Line: | HERA |
| Input HP: | 4.95 | Output RPM: | 33 |
| Series Code: | HERA75 | Input Diameter (in): | 1.376 in |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 4.95 |
| Housing Width (in): | 9.5 in | Housing Length (in): | 13.61 in |
| Mounting Type: | PS | Housing Height (in): | 11.375 in |
| Reduction: | Double | Length Through Bore (in): | 9.5 in |
| Motor Frame Size: | 210TC | Gear Drive SIze: | HERA75 |
| Nominal Ratio: | 50:1 | Housing Material: | Cast iron |
| Center Distance (in): | 4.287 in | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Output Torque Rating (in-lb): | 8500 in/lbs | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798792132 | Weight: | 178.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

