Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75AS 21.15 (32) 1.438
Part #:0250-56207
Catalog #:HERA75AS 21.15 (32) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 12.4 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.438 in | Output RPM: | 82.7 |
| Input Diameter (in): | 0.874 in | Product Line: | HERA |
| Ratio: | 21.15:1 | Service Factor: | 1 |
| Style: | AS | Series Code: | HERA75 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 12.4 |
| Housing Width (in): | 9.5 in | Housing Length (in): | 13.61 in |
| Mounting Type: | AS | Reduction: | Double |
| Housing Height (in): | 11.375 in | Length Through Bore (in): | 9.5 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.287 in |
| Output Torque Rating (in-lb): | 8500 in/lbs | Nominal Ratio: | 20:1 |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Housing Material: | Cast iron | Gear Drive SIze: | HERA75 |
General Specifications
| UPC: | 662798792170 | Weight: | 161.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

