Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75AS 53.03 (32) 1.438
Part #:0250-56210
Catalog #:HERA75AS 53.03 (32) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.438 in | Input HP: | 4.95 |
| Ratio: | 53.03:1 | Series Code: | HERA75 |
| Input Diameter (in): | 0.874 in | Style: | AS |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Output RPM: | 33 | Product Line: | HERA |
| Input HP @ 1750 RPM: | 4.95 | Input Style: | Shaft |
| Housing Length (in): | 13.61 in | Mounting Type: | AS |
| Housing Height (in): | 11.375 in | Housing Width (in): | 9.5 in |
| Reduction: | Double | Length Through Bore (in): | 9.5 in |
| Nominal Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | HERA75 | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 8500 in/lbs | Center Distance (in): | 4.287 in |
General Specifications
| UPC: | 662798792200 | Weight: | 161.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

