Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75AS 9.58 (32) 1.500
Part #:0250-56212
Catalog #:HERA75AS 9.58 (32) 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA75 | Input Diameter (in): | 0.874 in |
| Input HP: | 27.37 | Style: | AS |
| Service Factor: | 1 | Output RPM: | 182.7 |
| Product Line: | HERA | Ratio: | 9.58:1 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.500 in |
| Input HP @ 1750 RPM: | 27.37 | Input Style: | Shaft |
| Reduction: | Double | Housing Width (in): | 9.5 in |
| Housing Height (in): | 11.375 in | Housing Length (in): | 13.61 in |
| Mounting Type: | AS | Length Through Bore (in): | 9.5 in |
| Gear Drive SIze: | HERA75 | Output Torque Rating (in-lb): | 8500 in/lbs |
| Nominal Ratio: | 10:1 | Housing Material: | Cast iron |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.287 in |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
General Specifications
| UPC: | 662798792224 | Weight: | 161.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

