Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75AS 53.03 (32) 1.938
Part #:0250-56224
Catalog #:HERA75AS 53.03 (32) 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Product Line: | HERA |
| Style: | AS | Input HP: | 4.95 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.874 in |
| Output Diameter (in): | 1.938 in | Ratio: | 53.03:1 |
| Output RPM: | 33 | Series Code: | HERA75 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 4.95 |
| Housing Length (in): | 13.61 in | Reduction: | Double |
| Housing Height (in): | 11.375 in | Mounting Type: | AS |
| Housing Width (in): | 9.5 in | Length Through Bore (in): | 9.5 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.287 in |
| Nominal Ratio: | 50:1 | Gear Drive SIze: | HERA75 |
| Housing Material: | Cast iron | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Output Torque Rating (in-lb): | 8500 in/lbs | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
General Specifications
| UPC: | 662798792347 | Weight: | 161.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

