Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75AS 21.15 (32) 2.000
Part #:0250-56228
Catalog #:HERA75AS 21.15 (32) 2.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input HP: | 12.4 |
| Series Code: | HERA75 | Output RPM: | 82.7 |
| Product Type: | RIGHT ANGLE | Ratio: | 21.15:1 |
| Product Line: | HERA | Output Diameter (in): | 2.000 in |
| Style: | AS | Input Diameter (in): | 0.874 in |
| Input HP @ 1750 RPM: | 12.4 | Input Style: | Shaft |
| Housing Height (in): | 11.375 in | Housing Width (in): | 9.5 in |
| Mounting Type: | AS | Reduction: | Double |
| Housing Length (in): | 13.61 in | Length Through Bore (in): | 9.5 in |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Output Torque Rating (in-lb): | 8500 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Center Distance (in): | 4.287 in |
| Nominal Ratio: | 20:1 | Gear Drive SIze: | HERA75 |
General Specifications
| UPC: | 662798792385 | Weight: | 161.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

