Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75AS 30.14 (32) 2.188
Part #:0250-56236
Catalog #:HERA75AS 30.14 (32) 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | AS | Series Code: | HERA75 |
| Product Type: | RIGHT ANGLE | Ratio: | 30.14:1 |
| Output RPM: | 58.1 | Input HP: | 8.7 |
| Output Diameter (in): | 2.188 in | Product Line: | HERA |
| Input Diameter (in): | 0.874 in | Service Factor: | 1 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 8.7 |
| Mounting Type: | AS | Housing Width (in): | 9.5 in |
| Housing Length (in): | 13.61 in | Reduction: | Double |
| Housing Height (in): | 11.375 in | Length Through Bore (in): | 9.5 in |
| Gear Drive SIze: | HERA75 | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Housing Material: | Cast iron | Nominal Ratio: | 30:1 |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.287 in | Output Torque Rating (in-lb): | 8500 in/lbs |
General Specifications
| UPC: | 662798792460 | Weight: | 161.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

