Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75AS 15.05 (32) 2.438
Part #:0250-56241
Catalog #:HERA75AS 15.05 (32) 2.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 116.3 | Output Diameter (in): | 2.438 in |
| Input Diameter (in): | 0.874 in | Ratio: | 15.05:1 |
| Series Code: | HERA75 | Input HP: | 17.42 |
| Style: | AS | Service Factor: | 1 |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 17.42 | Input Style: | Shaft |
| Housing Length (in): | 13.61 in | Mounting Type: | AS |
| Housing Height (in): | 11.375 in | Housing Width (in): | 9.5 in |
| Reduction: | Double | Length Through Bore (in): | 9.5 in |
| Gear Drive SIze: | HERA75 | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.287 in |
| Output Torque Rating (in-lb): | 8500 in/lbs | Nominal Ratio: | 15:1 |
| Housing Material: | Cast iron | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
General Specifications
| UPC: | 662798792514 | Weight: | 161.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

